??
CAD model selection
K0309.412
HELP_VARIABLE
Company
KIPP
Description
K0309 - Spring plungers with slot and ball, steel
Bill of material
K0309.412
BESTKIPP
Order No.
K0309.412
POS
Position of ball
mm
Enter value for POS
Position of ball
mm
cm
inch
ft
MATERIAL
Main
Steel
AUSF
version
long version, standard spring force
D
thread
M 12
D1
diameter
8.0 mm
L
Length
40 mm
H
spring travel
2.5 mm
N
slot
2.0 mm
F1
Spring force initial pressure F1 approx. N
30.0 N
F2
Spring force final pressure F2 approx. N
55 N
GEW
Approx. weight
0.0230 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245837212
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the norelem range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions